JAJS323D February 2008 – June 2024 AMC1203
PRODUCTION DATA
As shown in Figure 6-1, the input of the AMC1203 is a fully differential, switched-capacitor circuit with a dynamic input impedance of 28kΩ.
The analog input range is tailored to directly accommodate a voltage drop across a shunt resistor used for current sensing. There are two restrictions on the analog input signals (INP and INN). First, if the input voltage exceeds the input range specified in the Absolute Maximum Ratings table, the input current must be limited to 10mA. This limitation is caused by the device input electrostatic discharge (ESD) diodes turning on. Second, linearity and noise performance are specified only when the differential input voltage is within the linear full-scale range (VFSR) and the common-mode input voltage range (VCM). VFSR and VCM are specified in the Recommended Operating Conditions table.