JAJS323D February 2008 – June 2024 AMC1203
PRODUCTION DATA
Place a differential RC filter (R1, R2, C5) in front of the isolated modulator to improve signal-to-noise performance of the signal path. Design the input filter such that:
Capacitors C6 and C7 are optional and improve common-mode rejection at high frequencies (>1MHz). For best performance, make sure C6 matches the value of C7 and both capacitors are 10 to 20 times lower in value than C5. For most applications, the structure shown in Figure 7-2 achieves excellent performance.