JAJS323D February 2008 – June 2024 AMC1203
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
CI | Input capacitance to AGND | 3 | pF | |||
CID | Differential input capacitance | 6 | pF | |||
RID | Differential input resistance | 28 | kΩ | |||
IIL | Input leakage current | INN = INP = AGND | –5 | 5 | nA | |
CMTI | Common-mode transient immunity | 15 | kV/μs | |||
CMRR | Common-mode rejection ratio | INP = INN, DC, VCM min ≤ VIN ≤ VCM max |
92 | dB | ||
INP = INN, AC up to 10kHz, VCM min ≤ VIN ≤ VCM max |
105 | |||||
DC ACCURACY | ||||||
DNL | Differential nonlinearity | Resolution: 16 bits | –0.99 | 0.99 | LSB | |
INL | Integral nonlinearity(2) | Resolution: 16 bits, AMC1203 | –9 | ±3 | 9 | LSB |
Resolution: 16 bits, AMC1203B | –6 | ±2 | 6 | |||
EO | Offset error(1)(6) | INP = INN = AGND | –1 | ±0.1 | 1 | mV |
TCEO | Offset error temperature drift(3) | –5 | 5 | µV/°C | ||
EG | Gain error | TA = 25°C, AMC1203 | –2% | ±0.2% | 2% | |
TA = 25°C, AMC1203B | –1% | ±0.2% | 1% | |||
TCEG | Gain error temperature drift(4) | ±20 | ppm/°C | |||
PSRR | Power-supply rejection ratio | INP = INN = AGND, 4.5V ≤ AVDD ≤ 5.5V, 10kHz, 100mV ripple |
80 | dB | ||
AC ACCURACY | ||||||
SNR | Signal-to-noise ratio | fIN = 1kHz | 80.5 | 85 | dB | |
SINAD | Signal-to-noise + distortion | fIN = 1kHz | 80 | 85 | dB | |
THD | Total harmonic distortion(5) | fIN = 1kHz, AMC1203 | –92 | –84.5 | dB | |
fIN = 1kHz, AMC1203B | –95 | –88 | ||||
SFDR | Spurious-free dynamic range | fIN = 1kHz, AMC1203 | 86 | 92 | dB | |
fIN = 1kHz, AMC1203B | 89 | 95 | ||||
CMOS LOGIC WITH SCHMITT-TRIGGER | ||||||
VOH | High-level output voltage | IOH = –4mA | DVDD – 0.4 | V | ||
IOH = –8mA | DVDD – 0.8 | |||||
VOL | Low-level output voltage | IOL = 4mA | 0.4 | V | ||
IOL = 8mA | 0.8 | |||||
POWER SUPPLY | ||||||
IAVDD | High-side supply current | 6 | 8 | mA | ||
IDVDD | Low-side supply current | 10 | 12 | mA |