JAJS323D February 2008 – June 2024 AMC1203
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fCLK | Internal clock frequency | 8 | 10 | 12 | MHz | |
tCLK | CLKOUT clock period | 83.3 | 100 | 125 | ns | |
tHIGH | CLKOUT high time | (tCLK / 2) – 8(1) | tCLK / 2 | (tCLK / 2) + 8(1) | ns | |
tD | DOUT delay time after falling edge of CLKOUT | –2 | 2 | ns | ||
tS | DOUT setup time prior to rising edge of CLKOUT | 31.5 | ns | |||
tH | DOUT hold time after rising edge of CLKOUT | 31.5 | ns |