JAJSEL8C June 2018 – November 2022 AMC1211-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Output signal rise time | 1.3 | µs | |||
tf | Output signal fall time | 1.3 | µs | |||
tAS | Analog settling time | VDD1 step to 3.0 V with VDD2 ≥ 3.0 V, to VOUTP, VOUTN valid, 0.1% settling | 50 | 100 | µs | |
tEN | Device enable time | SHTDN high to low | 50 | 100 | µs | |
tSHTDN | Device shutdown time | SHTDN low to high | 3 | 10 | µs |