JAJSC88G april 2016 – april 2023 AMC1301
PRODUCTION DATA
The AMC1301 assumes normal operation as soon as VDD1, VDD2, and the input common-mode voltage (VCM) are within the operational ranges, as specified in Electrical Characteristics table. In this mode, the output voltage is proportional to the input voltage.
The AMC1301 enters fail-safe mode whenever the high-side supply (VDD1) is missing or the input common-mode voltage (VCM) exceeds the specified input-overvoltage detection level VCMov. In this mode, the differential output voltage is a fixed, negative value (VFAILSAFE). See the Analog Output section for details.