JAJSCZ5C March 2017 – Janaury 2020 AMC1306E05 , AMC1306E25 , AMC1306M05 , AMC1306M25
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
VClipping | Differential input voltage before clipping output | AINP – AINN | ±320 | mV | ||
FSR | Specified linear differential full-scale | AINP – AINN | –250 | 250 | mV | |
Absolute common-mode input voltage(1) | (AINP + AINN) / 2 to AGND | –2 | AVDD | V | ||
VCM | Operating common-mode input voltage | (AINP + AINN) / 2 to AGND | –0.16 | AVDD – 2.1 | V | |
VCMov | Common-mode overvoltage detection level(2) | (AINP + AINN) / 2 to AGND | AVDD – 2 | V | ||
CIN | Single-ended input capacitance | AINN = AGND | 2 | pF | ||
CIND | Differential input capacitance | 1 | pF | |||
IIB | Input bias current | AINP = AINN = AGND, IIB = IIBP + IIBN | –82 | –60 | –48 | µA |
RIN | Single-ended input resistance | AINN = AGND | 19 | kΩ | ||
RIND | Differential input resistance | 22 | kΩ | |||
IIO | Input offset current | ±5 | nA | |||
CMTI | Common-mode transient immunity | 50 | 100 | kV/µs | ||
CMRR | Common-mode rejection ratio | AINP = AINN, fIN = 0 Hz,
VCM min ≤ VIN ≤ VCM max |
–95 | dB | ||
AINP = AINN, fIN from 0.1 Hz to 50 kHz,
VCM min ≤ VIN ≤ VCM max |
–95 | |||||
BW | Input bandwidth(3) | 900 | kHz | |||
DC ACCURACY | ||||||
DNL | Differential nonlinearity | Resolution: 16 bits | –0.99 | 0.99 | LSB | |
INL | Integral nonlinearity(4) | Resolution: 16 bits | –4 | ±1 | 4 | LSB |
EO | Offset error | Initial, at 25°C, AINP = AINN = AGND | –100 | ±4.5 | 100 | µV |
TCEO | Offset error thermal drift(5) | –1 | ±0.15 | 1 | µV/°C | |
EG | Gain error | Initial, at 25°C | –0.2% | ±0.005% | 0.2% | |
TCEG | Gain error thermal drift(6) | –40 | ±20 | 40 | ppm/°C | |
PSRR | Power-supply rejection ratio | AINP = AINN = AGND,
3.0 V ≤ AVDD ≤ 5.5 V, at dc |
–103 | dB | ||
AINP = AINN = AGND,
3.0 V ≤ AVDD ≤ 5.5 V, 10 kHz, 100-mV ripple |
–92 | |||||
AC ACCURACY | ||||||
SNR | Signal-to-noise ratio | fIN = 1 kHz | 82 | 86 | dB | |
SINAD | Signal-to-noise + distortion | fIN = 1 kHz | 81.9 | 85.7 | dB | |
THD | Total harmonic distortion | 4.5 V ≤ AVDD ≤ 5.5 V,
5 MHz ≤ fCLKIN ≤ 21 MHz, fIN = 1 kHz |
–98 | –86 | dB | |
3.0 V ≤ AVDD ≤ 3.6 V,
5 MHz ≤ fCLKIN ≤ 20 MHz, fIN = 1 kHz |
–93 | –85 | ||||
SFDR | Spurious-free dynamic range | fIN = 1 kHz | 83 | 100 | dB | |
DIGITAL INPUTS/OUTPUTS | ||||||
CMOS Logic with Schmitt-trigger | ||||||
IIN | Input current | DGND ≤ VIN ≤ DVDD | 0 | 7 | μA | |
CIN | Input capacitance | 4 | pF | |||
VIH | High-level input voltage | 0.7 × DVDD | DVDD + 0.3 | V | ||
VIL | Low-level input voltage | –0.3 | 0.3 × DVDD | V | ||
CLOAD | Output load capacitance | fCLKIN = 20 MHz | 30 | pF | ||
VOH | High-level output voltage | IOH = –20 µA | DVDD – 0.1 | V | ||
IOH = –4 mA | DVDD – 0.4 | |||||
VOL | Low-level output voltage | IOL = 20 µA | 0.1 | V | ||
IOL = 4 mA | 0.4 | |||||
POWER SUPPLY | ||||||
AVDD | High-side supply voltage | 3.0 | 5.0 | 5.5 | V | |
IAVDD | High-side supply current | 3.0 V ≤ AVDD ≤ 3.6 V | 6.3 | 8.5 | mA | |
4.5 V ≤ AVDD ≤ 5.5 V | 7.2 | 9.8 | ||||
DVDD | Controller-side supply voltage | 2.7 | 3.3 | 5.5 | V | |
IDVDD | Controller-side supply current | AMC1306Ex, 2.7 V ≤ DVDD ≤ 3.6 V,
CLOAD = 15 pF |
4.1 | 5.5 | mA | |
AMC1306Mx, 2.7 V ≤ DVDD ≤ 3.6 V,
CLOAD = 15 pF |
3.3 | 4.8 | ||||
AMC1306Ex, 4.5 V ≤ DVDD ≤ 5.5 V,
CLOAD = 15 pF |
5.0 | 6.9 | ||||
AMC1306Mx, 4.5 V ≤ DVDD ≤ 5.5 V,
CLOAD = 15 pF |
3.9 | 6.0 |