JAJSR80 September 2023 AMC131M01
PRODUCTION DATA
Table 9-2 lists the design requirements for a three-phase metrology application.
FEATURES | DESCRIPTION |
---|---|
Number of phases | 3 phase (requires measurement of three voltages and three currents) |
E-meter accuracy class | Class 0.1 |
Current sensor | Shunt resistor |
Current range | 0.05 A–100 A |
System nominal frequency | 50 Hz or 60 Hz |
Measured parameters |
|