JAJSR80 September 2023 AMC131M01
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IS | Safety input, output, or supply current | RθJA = 73.5°C/W, DVDD = 5.5 V, TJ = 150°C, TA = 25°C |
309 | mA | ||
| RθJA = 73.5°C/W, DVDD = 3.3 V, TJ = 150°C, TA = 25°C |
472 | |||||
| PS | Safety input, output, or total power | RθJA = 73.5°C/W, TJ = 150°C, TA = 25°C | 1700 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||