JAJSP50A May 2023 – September 2023 AMC131M03-Q1
PRODUCTION DATA
The SYNC/RESET pin is an active low, dual-function pin that generates a reset if the pin is held low longer than tw(RSL). The device maintains a reset state until SYNC/RESET is returned high. The host must wait for at least tREGACQ after SYNC/RESET is brought high before communicating with the device with SPI. Follow the procedure described in the Start-Up Behavior After a Pin Reset or RESET Command section after the device is reset.