JAJSP50A May 2023 – September 2023 AMC131M03-Q1
PRODUCTION DATA
A pause in the clock signal provided at the CLKIN pin causes the power supply generated by the DC/DC converter on the secondary (high) side to drop and can prevent the ADC circuit on the secondary side from operating. The DC/DC converter is automatically re-enabled when the clock at the CLKIN pin resumes, and the AMC131M03-Q1 registers do not need to be reconfigured. However, the supply voltage on the secondary (high) side is not stable until the SEC_FAIL bit in the STATUS register is set to 0b.
Follow the same sequence for reading the SEC_FAIL bit in the STATUS register as described in the Start-Up Behavior After Power-Up section to receive valid conversion data after the clock has been paused and re-started at the CLKIN pin.