JAJSP50A May 2023 – September 2023 AMC131M03-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
GENERAL | ||||
CLR | External clearance(1) | Shortest pin-to-pin distance through air | ≥ 8.0 | mm |
CPG | External creepage(1) | Shortest pin-to-pin distance across the package surface | ≥ 8.0 | mm |
DTI | Distance through insulation | Minimum internal gap (internal clearance) of the double insulation | ≥ 0.021 | mm |
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | ≥ 600 | V |
Material group | According to IEC 60664-1 | I | ||
Overvoltage category per IEC 60664-1 |
Rated mains voltage ≤ 600 VRMS | I-III | ||
Rated mains voltage ≤ 1000 VRMS | I-II | |||
DIN EN IEC 60747-17 (VDE 0884-17) | ||||
VIORM | Maximum repetitive peak isolation voltage(2) | At AC voltage | 1700 | VPK |
VIOWM | Maximum-rated isolation working voltage(2) |
At AC voltage (sine wave) | 1200 | VRMS |
At DC voltage | 1700 | VDC | ||
VIOTM | Maximum transient isolation voltage |
VTEST = VIOTM, t = 60 s (qualification test), VTEST = 1.2 × VIOTM, t = 1 s (100% production test) |
7070 | VPK |
VIMP | Maximum impulse voltage(3) | Tested in air, 1.2/50-µs waveform per IEC 62368-1 | 7700 | VPK |
VIOSM | Maximum surge isolation voltage (4) |
Tested in oil (qualification test), 1.2/50-µs waveform per IEC 62368-1 |
10000 | VPK |
qpd | Apparent charge(5) | Method a, after input/output safety test subgroups 2 and 3, Vpd(ini) = VIOTM, tini = 60 s, Vpd(m) = 1.2 × VIORM, tm = 10 s |
≤ 5 | pC |
Method a, after environmental tests subgroup 1, Vpd(ini) = VIOTM, tini = 60 s, Vpd(m) = 1.6 × VIORM, tm = 10 s |
≤ 5 | |||
Method b1, at preconditioning (type test) and routine test, Vpd(ini) = 1.2 x VIOTM, tini = 1 s, Vpd(m) = 1.875 × VIORM, tm = 1 s |
≤ 5 | |||
Method b2, at routine test (100% production)(7), Vpd(ini) = Vpd(m) = 1.2 x VIOTM, tini = tm = 1 s |
≤ 5 | |||
CIO | Barrier capacitance, input to output(6) |
VIO = 0.5 VPP at 1 MHz | ~4.5 | pF |
RIO | Insulation resistance, input to output(6) |
VIO = 500 V at TA = 25°C | > 1012 | Ω |
VIO = 500 V at 100°C ≤ TA ≤ 125°C | > 1011 | |||
VIO = 500 V at TS = 150°C | > 109 | |||
Pollution degree | 2 | |||
Climatic category | 40/125/21 | |||
UL1577 | ||||
VISO | Withstand isolation voltage | VTEST = VISO, t = 60 s (qualification test), VTEST = 1.2 × VISO, t = 1 s (100% production test) |
5000 | VRMS |