JAJSOS3B September 2023 – September 2023 AMC131M03
PRODUCTION DATA
The SPI frame can be shortened to only send commands and receive responses if the ADCs are disabled and no ADC data are being output by the device. Read out all expected output data words from each sample period if the ADCs are enabled. Reading all data output with each frame ensures predictable DRDY pin behavior. If reading out all data on each output data period is not feasible, see the Collecting Data for the First Time or After a Pause in Data Collection section on how to begin reading data again after a pause from when the ADCs were last enabled.
A short frame is not possible when using the RESET command. A full frame must be provided for a device reset to take place when providing the RESET command.