JAJSOP1 May 2022 AMC1333M10
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
PD | Maximum power dissipation (both sides) | AVDD = DVDD = 5.5 V | 78 | mW |
PD1 | Maximum power dissipation (high-side supply) | AVDD = 3.6 V | 27 |
mW |
AVDD = 5.5 V | 46 |
|||
PD2 | Maximum power dissipation (low-side supply) | DVDD = 3.6 V | 18 |
mW |
DVDD = 5.5 V | 32 |