JAJSOP1 May 2022 AMC1333M10
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUT | ||||||
| RIN | Single-ended input resistance | INN = AGND | 0.1 | 2.4 | GΩ | |
| RIND | Differential input resistance | 0.1 | 3 | GΩ | ||
| IIB | Input bias current | INP = INN = AGND, IIB = (IINP + IINN) / 2 |
–10 | ±3 | 10 | nA |
| TCIIB | Input bias current temperature drift | –7 | pA/°C | |||
| IIO | Input offset current | IIO = IINP – IINN | –5 | ±1 | 5 | nA |
| CIN | Single-ended input capacitance | INN = AGND | 2 | pF | ||
| CIND | Differential input capacitance | 2 | pF | |||
| CMTI | Common-mode transient immunity | |AGND – DGND| = 1 kV | 100 | 150 | kV/µs | |
| CMRR | Common-mode rejection ratio | INP = INN, fIN = 0 Hz, VCM min ≤ VCM ≤ VCM max |
–104 | dB | ||
| INP = INN, fIN = 10 kHz, –0.5 V ≤ VIN ≤ 0.5 V |
–89 | |||||
| PSRR | Power-supply rejection ratio | PSRR vs AVDD, at DC | –86 | dB | ||
| PSRR vs AVDD, 100-mV and 10-kHz ripple |
–86 | |||||
| DC ACCURACY | ||||||
| EO | Offset error(1)(2) | INP = INN = AGND, TA = 25°C |
–0.5 | ±0.04 | 0.5 | mV |
| TCEO | Offset error temperature drift(3) | –4 | ±0.6 | 4 | µV/°C | |
| EG | Gain error(2) | TA = 25°C | –0.2% | ±0.03% | 0.2% | |
| TCEG | Gain error temperature drift(4) | –40 | ±20 | 40 | ppm/°C | |
| DNL | Differential nonlinearity | Resolution: 16 bits | –0.99 | 0.99 | LSB | |
| INL | Integral nonlinearity(3) | Resolution: 16 bits | –5 | ±1.6 | 5 | LSB |
| AC ACCURACY | ||||||
| THD | Total harmonic distortion(6) | VIN = 2 VPP, fIN = 1 kHz, single-ended input (AINN = AGND) |
–91 | –82 | dB | |
| DIGITAL OUTPUT (CMOS) | ||||||
| CLOAD | Output load capacitance | 15 | pF | |||
| VOH | High-level output voltage | IOH = –20 µA | DVDD – 0.1 | V | ||
| IOH = –4 m | DVDD – 0.4 | |||||
| VOL | Low-level output voltage | IOL = 20 µA | 0.1 | V | ||
| IOL = 4 m | 0.4 | |||||
| POWER SUPPLY | ||||||
| AVDDUV | AVDD undervoltage detection threshold | AVDD rising | 2.1 | 2.65 | V | |
| AVDD falling | 1.95 | 2.5 | ||||
| DVDDUV | DVDD undervoltage detection threshold | DVDD rising | 2.2 | 2.45 | 2.65 | V |
| DVDD falling | 1.8 | 2.2 | V | |||
| IAVDD | High-side supply current | 3 V ≤ AVDD ≤ 3.6 V | 5.8 | 7.6 | mA | |
| 4.5 V ≤ AVDD ≤ 5.5 V | 6.4 | 8.4 | ||||
| IDVDD | Low-side supply current | 2.7 V ≤ DVDD ≤ 3.6 V, CLOAD = 15 pF |
4 | 5.1 | mA | |
| 4.5 V ≤ DVDD ≤ 5.5 V, CLOAD = 15 pF |
4.4 | 5.8 | ||||