JAJSOP1 May 2022 AMC1333M10
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
AVDD | High-side supply voltage | AVDD to AGND | 3.0 | 5.0 | 5.5 | V |
DVDD | Low-side supply voltage | DVDD to DGND | 2.7 | 3.3 | 5.5 | V |
ANALOG INPUT | ||||||
VClipping | Differential input voltage before clipping output | VIN = VINP – VINN | ±1.25 | V | ||
VFSR | Specified linear differential full-scale voltage | VIN = VAINP – VAINN | –1 | 1 | V | |
Absolute common-mode input voltage(1) | (VINP + VINN) / 2 to AGND | –2 | AVDD | V | ||
VCM | Operating common-mode input voltage(2) | (VINP + VINN) / 2 to AGND, 3.0 V ≤ AVDD < 4.5 V, |VINP – VINN| ≤ 1.25 V |
–0.8 | AVDD – 2.4 | V | |
(VINP + VINN) / 2 to AGND, 4.5 V ≤ AVDD ≤ 5.5 V, |VINP – VINN| ≤ 1.25 V |
–0.8 | 2.1 | ||||
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | –40 | 25 | 125 | °C |