JAJSS43 August 2024 AMC3306M25-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 7-5 shows a layout recommendation with the critical placement of the decoupling capacitors and all other components required by the device. Make sure to place the decoupling capacitors as close as possible to the AMC3306M25-Q1 supply pins. For best performance, place the shunt resistor close to the INP and INN inputs of the AMC3306M25-Q1 and keep the layout of both connections symmetrical.
This layout is used on the AMC3306M25-Q1 EVM and supports CISPR-11 compliant electromagnetic radiation levels.