JAJSPF2A june 2023 – august 2023 AMC3311
PRODUCTION DATA
at VDD = 3.3 V, IN = 0 V to 2 V, and fIN = 10 kHz (unless otherwise noted)
VIN = 2 V |
Total uncalibrated output error is defined as: (VOUT – VIN × G) / (VClipping × G), where G is the nominal gain of the device (1 V/V) and VClipping is 2.516 V |
VIN = 2 V |