JAJSIJ4B June 2020 – September 2024 AMC3330-Q1
PRODUCTION DATA
Table 7-1 lists the parameters for this typical application.
PARAMETER | VALUE | |
---|---|---|
Low-side supply voltage | 3.3 V or 5 V | |
Voltage drop across the sensing resistor for a linear response | 1 V (maximum) | |
Current through the resistive divider, ICROSS | 100 µA (maximum) |