JAJSPB8A June 2009 – January 2023 AMC6821-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD to GND | –0.3 | 6.5 | V | |
Digital input voltage to GND | –0.3 | 6.5 | V | |
Input current | 10 | mA | ||
Select pins A0, A1, PWM-MODE to GND | –0.3 | VDD + 0.3 | V | |
Analog input voltage to GND | –0.3 | VDD + 0.3 | V | |
Operating temperature | –40 | 125 | °C | |
Junction temperature (TJ Max) | 150 | °C | ||
Storage temperature | –65 | 150 | °C |