JAJSPB8A June 2009 – January 2023 AMC6821-Q1
PRODUCTION DATA
The FAN-FAULT pin is an open-drain output pin (see Figure 8-11). When the FAN-FAULT-EN bit of Configuration Register 1 is cleared ('0'), this pin is disabled and is always in a high-impedance status. When FAN-FAULT-EN = 1, the pin is enabled and the status indicates a fan-failure. The pin asserts low when a fan failure occurs. FAN-FAULT is negated when the fan returns to normal speed.