JAJSPB8A June 2009 – January 2023 AMC6821-Q1
PRODUCTION DATA
When this pin works as input, it is the input of the external hardware control signal; the THERM-IN bit of Status Register 2 reflects the input. When the THERM pin is pulled low as an input, THERM-IN is set ('1') and the fan is driven at full speed (that is, the duty cycle is 100%), no matter what THERM-FAN-EN is. The THERM-FAN-EN bit has no effect when the THERM pin works as an input.