JAJSHC4A May 2019 – November 2019 ATL431LI-Q1 , ATL432LI-Q1
PRODUCTION DATA.
In the configuration shown in Figure 23, the ATL431LI-Q1 behaves as a comparator, comparing the VREF pin voltage to the internal virtual reference voltage. When provided a proper cathode current (IK), ATL431LI-Q1 has enough open-loop gain to provide a quick response. This can be seen in Figure 24 where the RSUP = 10 kΩ (IKA = 500 µA) situation responds much slower than RSUP = 1 kΩ (IKA = 5 mA). With the ATL431LI-Q1 max operating current (IMIN) being 1 mA, operation below that can result in low gain, leading to a slow response.