JAJSHC4A May 2019 – November 2019 ATL431LI-Q1 , ATL432LI-Q1
PRODUCTION DATA.
The ATL431LI-Q1 is used in the feedback network on the secondary side for a isolated flyback with optocoupler design. Figure 28 shows the simplified flyback converter that used the ATL431LI-Q1. For this design example, use the parameters in Table 4 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Voltage Output | 20 V |
Feedback Network Quiescent Current (Iq) | <40 mW |