The detailed design procedure is listed below:
- Single cell Li-ion, 8.2 V - BQ2057T
- Pass transistor
- For PNP BJT, see section 10.1.10 PNP transistor
- For P-Type MOSFET, see section 10.1.10 P-channel MOSFET
- Fast charge current, see equation 1
- Rsns = Vsns / Iout - 125 mV/600mA = 0.2 Ω
- Termination Current default to 10% of fast charge current
- Pre-Charge Current default to 10% of fast charge current.
- TS – apply Equations 3 and 4 to calculate RT1 and RT2
- RT1 = 5600 Ω ( 5.62 kΩ), RT2 = 12326 Ω (12.4 kΩ)