JAJSJE2A july 2020 – april 2023 BQ21062
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
A typical application of the BQ21062 consists of the device configured as an I2C controlled single cell Li-ion battery charger and power path manager or small battery applications such as smart-watches and wireless headsets. A battery thermistor may be connected to the TS pin to allow the device to monitor the battery temperature and control charging as desired.
The system designer may connect the MR input to a push-button to send interrupts to the host as the button is pressed or to allow the application's end user to reset the system. If not used this pin must be left floating or tied to BAT.