SLUSFR2 November 2024 BQ21088
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The BQ21088 has four main modes of operation: Charger/Adapter Mode (when a supply is connected to IN), Battery Mode (when only battery is connected), Ship Mode, and Shutdown Mode. The table below summarizes the functions that are active for each operation mode.
FUNCTION | CHARGER/ADAPTER MODE | BATTERY MODE | SHIP MODE | SHUTDOWN MODE |
---|---|---|---|---|
Input Overvoltage | Yes | Yes | No | No |
Input Undervoltage | Yes | Yes | Yes | Yes |
Battery Overcurent | Yes | Yes | Yes | No |
Input DPM | Yes | No | Yes | No |
Dynamic Power Path Management | Yes | No | No | No |
BATFET | Yes | Yes | No | No |
TS Measurement | Yes | No | No | No |
Battery Charging | Yes | No | No | No |
Input Current Limit | Yes | No | No | No |
Pushbutton Input | Yes | No | No | No |