SLUSFR2 November 2024 BQ21088
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The input current limit can be controlled through I2C by selecting the ILIM bits.
If the ILIM clamp is active, ILIM_ACTIVE_STAT bit is set.
The MASK_ILIM will prevent interrupt from being issued but does not override the ILIM behavior itself. ILIM value can be programmed dynamically through the I2C by the host.