SLUSFR2 November 2024 BQ21088
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
In order to prevent damage to the battery, the device will charge the battery at a much lower current level known as trickle charge (IBATSC) when the battery voltage (VBAT) is below the VBATSC threshold. During trickle charge, the device still counts against the precharge safety timer. Rather trickle charge and precharge are counting against the same duration of 25% of the fast charge timer.