SLUSFR2 November 2024 BQ21088
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The battery is charged using a standard Li-ion or LiFePO4 charge profile with three phases: precharge, constant current and constant voltage. Thermal regulation provides the maximum charge current while managing the device temperature. The charger is also optimized for battery to battery charging with 3V minimum input voltage operation and can withstand 25V absolute maximum line transients. The device integrates a single push-button input to reduce the total solution footprint.