SLUSFR2 November 2024 BQ21088
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VBAT | Battery Voltage Range | 2.2 | 4.6 | V | |
VIN | Input Voltage Range | 2.7 | 5.5 | V | |
IIN | Input Current Range (IN to SYS) | 1.1 | A | ||
ISYS (DC) | SYS Discharge Current (DC) | 2 | A | ||
ISYS (Peak) | SYS Discharge Current (tpulse < 20mS) | 3 | A | ||
IBAT | Battery Discharge Current (BAT to SYS) | 3 | A | ||
TJ | Operating Junction Temperature Range | -40 | 125 | °C |