JAJSL78D september 2009 – may 2021 BQ24050 , BQ24052
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
tDGL(OVP-SET) | Input overvoltage blanking time | VIN: 5V → 12V | 113 | μs | ||
tDGL(OVP-REC) | Deglitch time exiting OVP | Time measured from VIN: 12V → 5V | 30 | μs | ||
ISET SHORT CIRCUIT TEST | ||||||
tDGL_SHORT | Deglitch time transition from ISET short to Iout disable | Clear fault by cycling IN or TS | 1 | ms | ||
RECHARGE OR REFRESH | ||||||
tDGL1(RCH) | Deglitch time, recharge threshold detected | VIN = 5V, VTS = 0.5V, VOUT: 4.25V → 3.5V in 1μs; tDGL1(RCH) is time to ISET ramp | 29 | ms | ||
tDGL2(RCH) | Deglitch time, recharge threshold detected in OUT-Detect Mode | VIN = 5V, VTS = 0.5V, VOUT = 3.5V inserted; tDGL2(RCH) is time to ISET ramp | 3.6 | ms | ||
BATTERY DETECT ROUTINE(1) | ||||||
tDGL(HI/LOW REG) | Regulation time at VREG or VREG-BD | VIN = 5V, VTS = 0.5V, Battery Absent | 25 | ms | ||
BATTERY CHARGING TIMERS AND FAULT TIMERS | ||||||
tPRECHG | Precharge safety timer value | Restarts when entering precharge; Always enabled when in precharge. | 1700 | 1940 | 2250 | s |
tMAXCH | Charge safety timer value | Clears fault or resets at UVLO, TS (CE) disable, OUT Short, exiting LOWV and Refresh | 34000 | 38800 | 45000 | s |
BATTERY-PACK NTC MONITOR(2) | ||||||
tDGL(TS_10C) | Deglitch for TS thresholds: 10°C | Normal to Cold Operation: VTS: 0.6V → 1V | 40 | ms | ||
Cold to Normal Operation: VTS: 1.0V → 0.6V | 12 | ms | ||||
tDGL(TS) | Deglitch for TS thresholds: 0/45/60C. | Battery charging | 30 | ms | ||
D+/D– DETECTION – BQ2405x | ||||||
tDPDM | DetectionTime from start of D+/D– detection to latched output | t = 0 at D– pulled-up > 0.5V or D+ pulled up externally, >0.8V | 65 | ms |