4 Revision History
Changes from Revision C (December 2014) to Revision D (May 2021)
- ドキュメント全体にわたって表、図、相互参照の採番方法を更新Go
- データシートから BQ24055 を削除。Go
- 「アプリケーション」の一覧を変更
Go
- Deleted
PG pin information from the Specifications sectionGo
- Moved Tstg From: ESD Ratings To: Absolute Maximum Ratings
Go
- Changed the Handling Ratings table To: ESD Ratings table Go
- Changed IBD-Sink minimum from 7 mA to 6
mAGo
- Changed IIH Source current required for HI from 8 μA to
9.6 μAGo
- Deleted graphs "OVP 8-V Adapter – Hot Plug" and "OVP from Normal Operation" from the Power Up, Down, OVP, Disable and Enable Waveforms section Go
- Deleted graph "Entering and Exiting Sleep Mode" from the Battery Removal With Fixed TS = 0.5 V section Go
- Changed text From: "2-mm × 2-mm or 2-mm × 3-mm single-cell Li-Ion..." To: "2-mm × 2-mm single-cell Li-Ion..." in the first paragraph of the Overview section Go
- Deleted the PG pin information from the Feature Description sectionGo
- Deleted text "the
PG pin goes low." from the Overvoltage Protection (OVP) – Continuously Monitored sectionGo
- Deleted the PG pin information from the Device Functional Modes sectionGo
- Deleted the PG pin information from the Application and Implementation sectionGo
- Removed the Vpg curve from Figure 8-3 and Figure 8-4
Go
Changes from Revision B (June 2012) to Revision C (December 2014)
- 「取り扱い定格」の表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションを追加
Go
Changes from Revision A (September 2009) to Revision B (June 2012)
- リチウムイオンのすべてのオカレンスを以下のように変更:リチウムイオンとリチウムポリマGo
Changes from Revision * (August 2009) to Revision A (September 2009)
- 文書のステータスを以下のように変更:「製品プレビュー」から「量産データ」Go