JAJSL78D september 2009 – may 2021 BQ24050 , BQ24052
PRODUCTION DATA
For host monitoring, a pullup resistor is used between the STATUS pin and the VCC of the host and for a visual indication a resistor in series with an LED is connected between the STATUS pin and a power source. If the CHG source can exceed 7 V, a 6.2-V Zener diode should be used to clamp the voltage. If the source is the OUT pin, note that as the battery changes voltage, the brightness of the LEDs vary.
CHARGING STATE | CHG FET/LED |
---|---|
1st Charge | ON |
Refresh Charge | OFF |
OVP | |
SLEEP | |
TEMP FAULT | ON for 1st Charge |