JAJSL78D september 2009 – may 2021 BQ24050 , BQ24052
PRODUCTION DATA
If the input source applies an overvoltage, the pass FET, if previously on, turns off after a deglitch, tBLK(OVP). The timer ends and the CHG pin goes to a high impedance state. Once the overvoltage returns to a normal voltage, timer continues, charge continues and the CHG pin goes low after a 25-ms deglitch.