JAJSL78D september 2009 – may 2021 BQ24050 , BQ24052
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
PRECHARGE – SET BY PRETERM PIN | ||||||
tDGL2(LOWV) | Deglitch time on fast-charge to precharge transition | 32 | ms | |||
TERMINATION – SET BY PRE-TERM PIN | ||||||
tDGL(TERM) | Deglitch time, termination detected | 29 | ms | |||
tTerm-Start | Elevated termination threshold initially active for tTerm-Start | 1.25 | min | |||
BATTERY-PACK NTC MONITOR(2) | ||||||
tDGL(TTDM) | Deglitch exit TTDM between states | 57 | ms | |||
Deglitch enter TTDM between states | 8 | μs |