JAJSBP7N September 2008 – October 2021 BQ24072 , BQ24073 , BQ24074 , BQ24075 , BQ24079
PRODUCTION DATA
RISET = KISET / ICHG
KISET = 890 AΩ from the electrical characteristics table.
RISET = 890 AΩ / 0.8 A = 1.1125 kΩ
Select the closest standard value, which for this case is 1.13 kΩ. Connect this resistor between ISET (pin 16) and VSS.