JAJSL87H january 2010 – april 2021 BQ24090 , BQ24091 , BQ24092 , BQ24093 , BQ24095
PRODUCTION DATA
If the input source applies an overvoltage, the pass FET, if previously on, turns off after a deglitch, tBLK(OVP). The timer ends and the CHG and PG pin goes to a high impedance state. Once the overvoltage returns to a normal voltage, the PG pin goes low, timer continues, charge continues and the CHG pin goes low after a 25ms deglitch. PG pin is optional on some packages.