JAJSL87H january 2010 – april 2021 BQ24090 , BQ24091 , BQ24092 , BQ24093 , BQ24095
PRODUCTION DATA
Continuous battery detection when not in TTDM. | ||||
CH4: Iout (1 A/Div) |
CH4: Iout (1 A/Div) | ||
Battery voltage swept from 0 V to 4.25 V to 3.9 V. |
CH4: Iout (0.2 A/Div) |