JAJSJH4D december 2010 – september 2020 BQ24133
PRODUCTION DATA
For this design example, use the parameters listed in Table 10-1 as the input parameters.
PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 4.5 V - 17 V |
Input DPM Current Limit | 600 mA min |
Battery Voltage | 13.5 V max |
Charge Current | 2.5 A max |