JAJSJH4D december 2010 – september 2020 BQ24133
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | 4.5 | 17 | V |
Output voltage | VOUT | 13.5 | V | |
Output current (RSR 10 mΩ) | IOUT | 0.6 | 2.5 | A |
Maximum difference voltage | ACP – ACN | –200 | 200 | mV |
SRP – SRN | –200 | 200 | ||
Operation free-air temperature range, TA | –40 | 85 | °C |