JAJSJH4D december 2010 – september 2020 BQ24133
PRODUCTION DATA
INPUT VOLTAGE | MAX CHARGE RATE | BATTERY VOLTAGE | TEMPERATURE PROFILE | CHARGE ARCHITECTURE | |
---|---|---|---|---|---|
BQ24133 | 4.5 V to 17 V | 2.5 A | 4.2 V/cell | HOT/COLD | Direct Power Path |
BQ24170 | 4 A | 4.2 V/cell | HOT/COLD | Direct Power Path | |
BQ24171 | Adjustable | JEITA | Direct Power Path | ||
BQ24172 | Adjustable | HOT/COLD | Direct Power Path |
For USB or 5V input 1S battery charging, the standalone BQ25616/616J, a fully integrated 3-A switch mode battery charge management and system power path management device is a good option.
INPUT VOLTAGE | MAX CHARGE RATE | BATTERY VOLTAGE | TEMPERATURE PROFILE | CHARGE ARCHITECTURE | |
---|---|---|---|---|---|
BQ25616 | 4 V to 13.5 V | 3 A | 4.1 V, 4.2 V, 4.35 V | HOT/COLD | Narrow Voltage DC |
BQ25616J | JEITA | Narrow Voltage DC |