JAJSOY8H November 2011 – July 2022 BQ24160 , BQ24160A , BQ24161 , BQ24161B , BQ24163 , BQ24168
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VIN | Input voltage from ac adapter | 4.2 | 10 | V | |
USB voltage, VUSB | Input voltage from USB or equivalent supply | 4.2 | 6 | V | |
System voltage, VSYS | Voltage output at SYS terminal (depends on VBAT voltage and status of VINDPM) | 3.3 | VBATREG+4.17% | V | |
Battery voltage, VBAT | Voltage output at VBAT terminal (registers set via I2C communication) | 2 | 4.2 | 4.44 | V |
Supply current, IIN(MAX) | Maximum input current from ac adapter input (registers set via I2C communication) | 1.5 | 2.5 | A | |
Supply current, IUSB(MAX) | Maximum input current from USB input (registers set via I2C communication) | 0.1 | 0.5 | 1.5 | A |
Fast charge current, ICHRG(MAX) | Battery charge current (registers set via I2C communication) | 0.550 | 2.5 | A | |
Operating junction temperature range, TJ | -40 | 125 | °C |