JAJSOY8H November 2011 – July 2022 BQ24160 , BQ24160A , BQ24161 , BQ24161B , BQ24163 , BQ24168
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | IN voltage range | 4.2 | 18 | V |
IN operating voltage range (BQ24160/1/3) | 4.2 | 10 | ||
IN operating voltage range (BQ24168) | 4.2 | 6 | ||
VUSB | USB voltage range | 4.2 | 18 | V |
USB operating range | 4.2 | 6 | ||
IIN | Input current, IN input | 2.5 | A | |
IUSB | Input current USB input | 1.5 | A | |
ISYS | Output Current from SW, DC | 3 | A | |
IBAT | Charging | 2.5 | A | |
Discharging, using internal battery FET | 2.5 | A | ||
TJ | Operating junction temperature range | 0 | 125 | °C |