4 Revision History
Changes from Revision G (November 2015) to Revision H (July 2022)
- Changed ITERM specificationGo
Changes from Revision F (July 2014) to Revision G (November 2015)
- Deleted hyperlink to unpublished application note SLUA727.Go
Changes from Revision E (November 2013) to Revision F (January 2014)
- 「取り扱い定格」表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションを追加Go
- Changed the Ordering Information table to the Device Comparison TableGo
- Changed to VBAD_SOURCE include values for "During Bad Source Detection"Go
- Changed the Functional Block Diagram. Changed the device numbers above D+/D- and PSELGo
- Changed the PWM Controller in Charge Mode section to include the soft-start functionGo
- Changed the Battery Charging Process section. New text added starting with "The
BQ2416xx monitors the charging current.."Go
- Changed the Input Source Connected sectionGo
- Changed the Input Source Connected sectionGo
- Added the Reverse Boost (Boost Back) Prevention Circuit sectionGo
Changes from Revision D (November 2012) to Revision E (November 2013)
- 特長を追加:MaxLife テクノロジーと互換性があり、BQ27530 と組み合わせれば、より高速な充電が可能Go
- データシート全体にわたって次のように変更:データシート全体にわたって QFN-24 パッケージを VQFN-24 パッケージに変更Go
Changes from Revision C (October 2012) to Revision D (November 2012)
- Changed the Ordering Information table to include the WSCP package for BQ24161BRGR
and BQ24161BYFFGo
Changes from Revision B (September 2012) to Revision C (October 2012)
- Changed the Ordering Information table to include BQ24160AGo
Changes from Revision A (March 2012) to Revision B (September 2012)
- Changed the Ordering Information table to include BQ24161BGo
- Changed text From: "battery FET (Q6)" To: "battery FET (Q4)" in the Battery Only Connected sectionGo
- Changed From: VWARM < VTS < VHOT To: VWARM > VTS > VHOT, and Changed From: VCOLD < VTS < VCOOL To: VCOLD > VTS > VCOOL in the External NTC Monitoring (TS) sectionGo
- Changed Figure 11-1
Go
Changes from Revision * (November 2011) to Revision A (March 2012)
- Changed the USB Pin numbers in the YFF pachkage for bq24160/3 From:
A5-A6 To: A5-A7Go
- Changed VBATREG - Voltage regulation accuracy Go
- Changed Figure 9-1
Go
- Changed Figure 9-2
Go