JAJSJW8D september 2013 – april 2023 BQ24296 , BQ24297
PRODUCTION DATA
VBAT = 3.2 V |
VBAT = 3.2 V |
VBUS = 5 V, VBAT = 3.6 V, ICHG = 2.5 A |
VBUS = 5 V, IIN = 1.5 A, VBAT = 3.8 V |
VBAT = 3.8 V |
VBAT = 3.2 V |
VBAT = 5 V |
VBUS = 5 V, No Battery, ISYS = 40 mA, Charge Disable |
VBUS = 5 V, IIN = 3 A, No Battery, Charge Disable |
VBAT = 3.8 V, ILOAD = 1 A |