JAJSJW8D september 2013 – april 2023 BQ24296 , BQ24297
PRODUCTION DATA
The device indicates charging state on the open drain STAT pin. The STAT pin can drive LED as the application diagram shows.
CHARGING STATE | STAT |
---|---|
Charging in progress (including recharge) | LOW |
Charging complete | HIGH |
Sleep mode, charge disable | HIGH |
Charge suspend (Input over-voltage, TS fault, timer fault, input or system over-voltage) | blinking at 1Hz |