JAJSJW8D september 2013 – april 2023 BQ24296 , BQ24297
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage | 3.9 | 6.2(1) | V |
IIN | Input current (VBUS) | 3 | A | |
ISYS | Output current (SYS) | 3.5 | A | |
VBAT | Battery voltage | 4.4 | V | |
IBAT | Fast charging current | 3 | A | |
Discharging current with internal MOSFET | 5.5 | A | ||
TA | Operating free-air temperature range | –40 | 85 | °C |