JAJSJW8D september 2013 – april 2023 BQ24296 , BQ24297
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
QUIESCENT CURRENTS | ||||||
IBAT | Battery discharge current (BAT, SW, SYS) | VVBUS < VUVLO, VBAT = 4.2 V, leakage between BAT and VBUS | 5 | µA | ||
High-Z Mode, or no VBUS, BATFET disabled (REG07[5] = 1), –40°C – 85°C | 16 | 20 | µA | |||
High-Z Mode, or no VBUS, BATFET enabled (REG07[5] = 0), –40°C – 85°C | 32 | 55 | µA | |||
IVBUS | Input supply current (VBUS) | VVBUS = 5 V, High-Z mode, No battery | 15 | 30 | µA | |
VVBUS > VUVLO, VVBUS > VBAT, converter not switching | 1.5 | 3 | mA | |||
VVBUS > VUVLO, VVBUS > VBAT, converter switching, VBAT = 3.2 V, ISYS = 0 A | 4 | mA | ||||
VVBUS > VUVLO, VVBUS > VBAT, converter switching, charge disable, VBAT = 3.8 V, ISYS = 100 µA | 3.5 | mA | ||||
IBOOST | Battery discharge current in boost mode | VBAT = 4.2 V, Boost mode, IVBUS = 0 A, converter switching | 3.5 | mA | ||
VBUS/BAT POWER UP | ||||||
VVBUS_OP | VBUS operating voltage | 3.9 | 6.2 | V | ||
VVBUS_UVLOZ | VBUS for active I2C, no battery | VVBUS rising | 3.6 | V | ||
VSLEEP | Sleep mode falling threshold | VVBUS falling, VVBUS-VBAT | 35 | 80 | 120 | mV |
VSLEEPZ | Sleep mode rising threshold | VVBUS rising, VVBUS-VBAT | 170 | 250 | 350 | mV |
VACOV | VBUS over-voltage rising threshold | VVBUS rising | 6.2 | 6.4 | 6.6 | V |
VACOV_HYST | VBUS over-voltage falling hysteresis | VVBUS falling | 250 | mV | ||
VBAT_UVLOZ | Battery for active I2C, no VBUS | VBAT rising | 2.3 | V | ||
VBAT_DPL | Battery depletion threshold | VBAT falling | 2.4 | 2.6 | V | |
VBAT_DPL_HY | Battery depletion rising hysteresis | VBAT rising | 200 | mV | ||
VVBUSMIN | Bad adapter detection threshold | VVBUS falling | 3.8 | V | ||
IBADSRC | Bad adapter detection current source | 30 | mA | |||
POWER PATH MANAGEMENT | ||||||
VSYS_MAX | Typical system regulation voltage |
Isys = 0 A, BATFET (Q4) off,
VBAT up to 4.2 V,
REG01[3:1] = 101, VSYSMIN = 3.5 V |
3.5 | 4.35 | V | |
VSYS_MIN | System voltage outpu | REG01[3:1] = 101, VSYSMIN = 3.5 V | 3.5 | 3.65 | V | |
RON(RBFET) | Top reverse blocking MOSFET on-resistance between VBUS and PMIID | 28 | 41 | mΩ | ||
RON(HSFET) | Internal top switching MOSFET on-resistance between PMID and SW | TJ = –40°C – 85°C | 39 | 51 | mΩ | |
TJ = -40°C – 125°C | 39 | 58 | ||||
RON(LSFET) | Internal bottom switching MOSFET on-resistance between SW and PGND | TJ = –40°C – 85°C | 61 | 82 | mΩ | |
TJ = -40°C – 125°C | 61 | 90 | ||||
VFWD | BATFET forward voltage in supplement mode | BAT discharge current 10mA | 30 | mV | ||
VSYS_BAT | SYS/BAT comparator | VSYS falling | 70 | mV | ||
VBATGD | Battery good comparator rising threshold | VBAT rising | 3.55 | V | ||
VBATGD_HYST | Battery good comparator falling threshold | VBAT falling | 100 | mV | ||
BATTERY CHARGER | ||||||
VBAT_REG_ACC | Charge voltage regulation accuracy | VBAT = 4.112 V and 4.208 V | –0.5% | 0.5% | ||
IICHG_REG_ACC | Fast charge current regulation accuracy | VBAT = 3.8 V, ICHG = 1024 mA, TJ = 25°C | -4% | 4% | ||
VBAT = 3.8 V, ICHG = 1024 mA, TJ = -20°C – 125°C | -7% | 7% | ||||
VBAT = 3.8 V, ICHG = 1792 mA, TJ = -20°C – 125°C | –10% | 10% | ||||
ICHG_20pct | Charge current with 20% option on | VBAT = 3.1 V, ICHG = 104 mA, REG02 = 03 and REG02[0] = 1 | 75 | 175 | mA | |
VBATLOWV | Battery LOWV falling threshold | Fast charge to precharge, REG04[1] = 1 | 2.6 | 2.8 | 2.9 | V |
VBATLOWV_HYST | Battery LOWV rising threshold | Precharge to fast charge, REG04[1] = 1 (Typical 200-mV hysteresis) |
2.8 | 3.0 | 3.1 | V |
IPRECHG_ACC | Precharge current regulation accuracy | VBAT = 2.6 V, ICHG = 256 mA | –20% | 20% | ||
ITYP_TERM_ACC | Typical termination current | ITERM = 256 mA, ICHG = 2048 mA | 265 | mA | ||
ITERM_ACC | Termination current accuracy | ITERM = 256 mA, ICHG = 2048 mA | –22.5% | 22.5% | ||
VSHORT | Battery short voltage | VBAT falling | 2.0 | V | ||
VSHORT_HYST | Battery Short Voltage hysteresis | VBAT rising | 200 | mV | ||
ISHORT | Battery short current | VBAT < 2.2 V | 100 | mA | ||
VRECHG | Recharge threshold below VBAT_REG | VBAT falling, REG04[0] = 0 | 100 | mV | ||
tRECHG | Recharge deglitch time | VBAT falling, REG04[0] = 0 | 20 | ms | ||
RON_BATFET | SYS-BAT MOSFET on-resistance | TJ = 25°C | 24 | 28 | mΩ | |
TJ = –40°C – 125°C | 24 | 35 | ||||
INPUT VOLTAGE/CURRENT REGULATION | ||||||
VINDPM_REG_ACC | Input voltage regulation accuracy | -2% | 2% | |||
IUSB_DPM | USB Input current regulation limit, VBUS = 5V, current pulled from SW | USB100 | 85 | 100 | mA | |
USB150 | 125 | 150 | mA | |||
USB500 | 440 | 500 | mA | |||
USB900 | 750 | 900 | mA | |||
IADPT_DPM | Input current regulation accuracy | IADP = 1.5 A, REG00[2:0] = 101 | 1.3 | 1.5 | A | |
IIN_START | Input current limit during system start up | VSYS < 2.2 V | 100 | mA | ||
KILIM | IIN = KILIM/RILIM | IINDPM = 1.5 A | 395 | 435 | 475 | A x Ω |
D+/D- DETECTION (BQ24297) | ||||||
VD+_SRC | D+ voltage source | 0.5 | 0.7 | V | ||
ID+_SRC | D+ connection check current source | 7 | 14 | µA | ||
ID–_SINK | D– current sink | 50 | 100 | 150 | µA | |
ID_LKG | Leakage current into D+/D– | D–, switch open | –1 | 1 | µA | |
D+, switch open | –1 | 1 | µA | |||
VD+_LOW | D+ low comparator threshold | 0.8 | V | |||
VD–_LOWdatref | D– low comparator threshold | 250 | 400 | mV | ||
RD–_DWN | D– pulldown for connection check | 14.25 | 24.8 | kΩ | ||
tSDP_DEFAULT | Charging timer with 100mA USB host in default mode | 45 | mins | |||
Vadpt1_lo | D+ low comparator threshold for non-standard adapter Divider-1 | As percentage of REGN, 0°C – 85°C(1) | 46.5% | 48% | 49.5% | |
Vadpt1_hi | D+ low comparator threshold for non-standard adapter divider-1 | As percentage of REGN, 0°C – 85°C(1) | 58.5% | 60% | 61.5% | |
Vadpt2_lo | D+ low comparator threshold for non-standard adapter divider-2 | As percentage of REGN, 0°C – 85°C(1) | 15.5% | 17% | 18.5% | |
Vadpt2_hi | D+ low comparator threshold for Non-standard adapter divider-2 | As percentage of REGN, 0°C – 85°C(1) | 28.5% | 30% | 31.5% | |
Vadpt3_lo | D- low comparator threshold for non-standard adapter divider-3 | As percentage of REGN, 0°C – 85°C(1) | 46.5% | 48% | 49.5% | |
Vadpt3_hi | D- high comparator threshold for non-standard adapter divider-3 | As percentage of REGN, 0°C – 85°C(1) | 58.5% | 60% | 61.5% | |
BAT OVER-VOLTAGE PROTECTION | ||||||
VBATOVP | Battery over-voltage threshold | VBAT rising, as percentage of VBAT_REG | 104% | |||
VBATOVP_HYST | Battery over-voltage hysteresis | VBAT falling, as percentage of VBAT_REG | 2% | |||
tBATOVP | Battery over-voltage deglitch time to disable charge | 1 | µs | |||
THERMAL REGULATION AND THERMAL SHUTDOWN | ||||||
TJunction_REG | Junction temperature regulation accuracy | REG06[1:0] = 11 | 120 | °C | ||
TSHUT | Thermal shutdown rising temperature | Temperature increasing | 160 | °C | ||
TSHUT_HYS | Thermal shutdown hysteresis | 30 | °C | |||
Thermal shutdown rising deglitch | Temperature increasing delay | 1 | ms | |||
Thermal shutdown falling deglitch | Temperature decreasing delay | 1 | ms | |||
COLD/HOT THERMISTER COMPARATOR | ||||||
VLTF | Cold temperature threshold, TS pin voltage rising threshold | Charger suspends charge. as percentage to VREGN | 73% | 73.5% | 74% | |
VLTF_HYS | Cold temperature hysteresis, TS pin voltage falling | As percentage to VREGN | 0.4% | |||
VHTF | Hot temperature TS pin voltage rising threshold | As percentage to VREGN | 46.6% | 47.2% | 48.8% | |
VTCO | Cut-off temperature TS pin voltage falling threshold | As percentage to VREGN | 44.2% | 44.7% | 45.2% | |
Deglitch time for temperature out of range detection | VTS > VLTF, or VTS < VTCO, or VTS < VHTF | 10 | ms | |||
VBCOLD0 | Cold temperature threshold, TS pin voltage rising threshold | As percentage to VREGN REG02[1] = 0 (Approx. -10°C w/ 103AT) |
75.5% | 76% | 76.5% | |
VBCOLD0_HYS | As percentage to VREGN REG02[1] = 0 (Approx. 1°C w/ 103AT) |
1% | ||||
VBCOLD1 | Cold temperature threshold 1, TS pin voltage rising threshold | As percentage to VREGN REG02[1] = 1 (Approx. -20°C w/ 103AT) |
78.5% | 79% | 79.5% | |
VBCOLD1_HYS | As percentage to VREGN REG02[1] = 1 (Approx. 1°C w/ 103AT) |
1% | ||||
VBHOT0 | Hot temperature threshold, TS pin voltage falling threshold | As percentage to VREGN REG06[3:2] = 01 (Approx. 55°C w/ 103AT) |
35.5% | 36% | 36.5% | |
VBHOT0_HYS | As percentage to VREGN REG06[3:2] = 01 (Approx. 3°C w/ 103AT) |
3% | ||||
VBHOT1 | Hot temperature threshold 1, TS pin voltage falling threshold | As percentage to VREGN REG06[3:2] = 00 (Approx. 60°C w/ 103AT) |
32.5% | 33% | 33.5% | |
VBHOT1_HYS | As percentage to VREGN REG06[3:2] = 00 (Approx. 3°C w/ 103AT) |
3% | ||||
VBHOT2 | Hot temperature threshold 2, TS pin voltage falling threshold | As percentage to VREGN REG06[3:2] = 10 (Approx. 65°C w/ 103AT) |
29.5% | 30% | 30.5% | |
VBHOT2_HYS | As percentage to VREGN REG06[3:2] = 10 (Approx. 3°C w/ 103AT) |
3% | ||||
CHARGE OVER-CURRENT COMPARATOR | ||||||
IHSFET_OCP | HSFET cycle by cycle over-current threshold | 5.3 | 7.5 | A | ||
IBATFET_OCP | System over load threshold | 5.5 | 6.6 | A | ||
VLSFET_UCP | LSFET charge under-current falling threshold | From sync mode to non-sync mode | 100 | mA | ||
FSW | PWM Switching frequency, and digital clock | 1300 | 1500 | 1700 | kHz | |
DMAX | Maximum PWM duty cycle | 97% | ||||
VBTST_REFRESH | Bootstrap refresh comparator threshold | VBTST-VSW when LSFET refresh pulse is requested, VBUS = 5 V | 3.6 | V | ||
BOOST MODE OPERATION | ||||||
VOTG_REG_ACC | OTG output voltage | I(VBUS) = 0, REG06[7:4] = 0111 (4.998 V) | 5 | V | ||
VOTG_REG_ACC | OTG output voltage accuracy | I(VBUS) = 0, REG06[7:4] = 0111 (4.998 V) | -3% | 3% | ||
VOTG_BAT | Battery voltage exiting OTG mode | BAT falling, REG04[1] = 1 | 2.9 | V | ||
IOTG | OTG mode output current | REG01[0] = 0 | 1 | A | ||
REG01[0] = 1 | 1.5 | A | ||||
VOTG_OVP | OTG over-voltage threshold | Rising threshold | 5.8 | 6 | V | |
VOTG_OVP_HYS | OTG over-voltage threshold hysteresis | Falling threshold | 300 | mV | ||
IOTG_LSOCP | LSFET cycle by cycle current limit | 5 | A | |||
IOTG_HSZCP | HSFET under current falling threshold | 100 | mA | |||
IRBFET_OCP | RBFET over-current threshold | REG01[0] = 0 | 1.00 | 1.15 | 1.30 | A |
REG01[0] = 1 | 1.50 | 1.70 | 1.90 | |||
REGN LDO | ||||||
VREGN | REGN LDO output voltage | VVBUS = 6 V, IREGN = 40 mA | 4.8 | 5 | 5.5 | V |
VVBUS = 5 V, IREGN = 20 mA | 4.7 | 4.8 | V | |||
IREGN | REGN LDO current limit | VVBUS = 5 V, VREGN = 3.8 V | 50 | mA | ||
LOGIC I/O PIN CHARACTERISTICS (OTG, CE, STAT, QON, PSEL, PG) | ||||||
VILO | Input low threshold | 0.4 | V | |||
VIH | Input high threshold ( CE, STAT, QON, PSEL, PG) | 1.3 | V | |||
VIH_OTG | Input high threshold (OTG) | 1.1 | V | |||
VOUT_LO | Output low saturation voltage | Sink current = 5 mA | 0.4 | V | ||
IBIAS | High level leakage current (OTG, CE, STAT , PSEL, PG) | Pull-up rail 1.8 V | 1 | µA | ||
IBIAS | High level leakage current (QON) | Pull-up rail 3.6 V | 8 | µA | ||
I2C INTERFACE (SDA, SCL, INT) | ||||||
VIH | Input high threshold level | VPULL-UP = 1.8 V, SDA and SCL | 1.3 | V | ||
VIL | Input low threshold level | VPULL-UP = 1.8 V, SDA and SCL | 0.4 | V | ||
VOL | Output low threshold level | Sink current = 5 mA | 0.4 | V | ||
IBIAS | High-level leakage current | VPULL-UP = 1.8 V, SDA and SCL | 1 | µA | ||
fSCL | SCL clock frequency | 400 | kHz | |||
DIGITAL CLOCK AND WATCHDOG TIMER | ||||||
fHIZ | Digital crude clock | REGN LDO disabled | 15 | 35 | 50 | kHz |
fDIG | Digital clock | REGN LDO enabled | 1300 | 1500 | 1700 | kHz |