JAJSJW8D september 2013 – april 2023 BQ24296 , BQ24297
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WATCHDOG_FAULT | OTG_FAULT | CHRG_FAULT[1] | CHRG_FAULT[0] | BAT_FAULT | Reserved | NTC_FAULT[1] | NTC_FAULT[0] |
R | R | R | R | R | R | R | R |
LEGEND: R = Read only |
BIT | FIELD | TYPE | DESCRIPTION |
---|---|---|---|
Bit 7 | WATCHDOG_FAULT | R | 0 – Normal, 1- Watchdog timer expiration |
Bit 6 | OTG_FAULT | R | 0 – Normal, 1 – VBUS overloaded in OTG, or VBUS OVP, or battery is too low (any conditions that cannot start boost function) |
Bit 5 | CHRG_FAULT[1] | R | 00 – Normal, 01 – Input fault (OVP or bad source), 10 - Thermal shutdown, 11 – Charge Timer Expiration |
Bit 4 | CHRG_FAULT[0] | R | |
Bit 3 | BAT_FAULT | R | 0 – Normal, 1 – Battery OVP |
Bit 2 | Reserved | R | Reserved – 0 |
Bit 1 | NTC_FAULT[1] | R | 0-Normal 1–Cold Note: Cold temperature threshold is different based on device operates in buck or boost mode |
Bit 0 | NTC_FAULT[0] | R | 0-Normal 1–Hot Note: Hot temperature threshold is different based on device operates in buck or boost mode |